- Highest wear resistance in combination with high mechanical strength
- Temperature-resistant up to 90°C
- Easy to process with all common 3D printers
Material profile for Bambu Lab, Prusa and Ultimaker available for download
Material profile for Bambu Lab, Prusa and Ultimaker available for download
iglidur i190 has the highest wear resistance of all igus filaments and is more wear-resistant than conventional plastics such as POM, PE or PA. It also has the highest strength of all iglidur filaments and can withstand application temperatures of up to 90°C when tempered. Thanks to its excellent tribological and mechanical properties, it is ideal for demanding functional components and is the perfect alternative for milled wear-resistant parts. The filament is very sensitive to moisture and should therefore be stored in a dry container and actively dried.
Printing instructions and material profiles
The processing instructions for iglidur i190 as well as material profiles for Bambu Lab, Prusa and Ultimaker can be found in the "Downloads" tab and in the overview here.
When is another material more suitable?
Flexural strength (printed flat): according to ISO 178
Test parameters: v: 0.5m/s; PxV: 0.71; load: 10N
Online:
24h