- Inside Ø: 20mm
- Use in xiros® conveyor rollers
- Bearing material: xirodur® F180/S180
- Ball material: Stainless steel
Change Language :
Ball bearings with flange are ideal for fixing the bearing axially, e.g. in housing bores, tube ends, transport, skate wheels and conveyor rollers and also rollers. The shield protects against dust and dirt.
The widest range of polymer ball bearing applications is covered by xirodur® B180. However, if the "white" colour does not suit your application, for example the bearing is designed as a visible part, the material xirodur® S180 is the right one. This material offers almost identical technical specifications to xirodur® B180, but is not quite as wear-resistant. Its characteristic feature is the colour black, which also offers higher UV resistance than xirodur® B180. This also makes it perfect for outdoor use.
xirodur® F180 | Antistatic dissipative
The xirodur® F180 material has a low electrical volume resistance and can therefore discharge unwanted electrostatically induced voltage. The material offers medium wear resistance.
Online:
24h