- Inner Ø: 6, 8, 10, 12, 15, 17, 20, 25mm
- Use in xiros® conveyor rollers
- Bearing material: xirodur® B180
- Ball material: Stainless steel
Change Language :
Ball bearings with flange are ideal for fixing the bearing axially, e.g. in housing bores, tube ends, transport, skate wheels and conveyor rollers and also rollers. The shield protects against dust and dirt.
xirodur® B180 | The all-rounder
The widest range of polymer ball bearing applications is covered by xirodur® B180. This material is seen as an all-rounder. In addition to its high wear resistance, the material offers good chemical and medium temperature resistance. The mechanical specifications are a good combination of hardness and flexibility. In addition to the fact that it is the most cost-effective standard material, igus® also offers the largest range of DIN dimensions with xirodur® B180 and a cage made of xirodur® B180. This combination of materials also has FDA conformity.

Online:
24h