igus-icon-lupe
igus-icon-lupe
1 from 2
- Outer Ø: 30, 38mm
- Suitable for contact with food
- Stainless steel tube 1.4301
- Length tolerance: ±0.5mm
igus-icon-lieferzeitBBT-ES30-608-B180-30-ES
30
8
608
As fully harnessed systems with a tube made of aluminium, carbon, stainless steel, or PVC, the ball bearings prove their worth as conveyor rollers for deflecting films and labels or for conveying goods. By using wear-resistant, high-performance polymers and thin-walled tubes, they provide a weight saving of up to 48% compared to metallic solutions. Their mass inertia is 42% lower, and therefore the energy required for acceleration is considerably lower and the rollers reach the conveying speed faster.
![]()
Tech up:
Cost down:
Proof:
Sustainability:

xiros® in a sterile material packaging machine in the food sector

Online:
24h