igus-icon-lupe
igus-icon-lupe
1 from 2
- Outside Ø: 30, 100mm
- Low inertia
- Antistatic version
- Length tolerance: ±0.5mm
igus-icon-lieferzeitBBT-CF30-6000-F180-10-ES
30
10
6000
As fully harnessed systems with a tube made of aluminium, carbon, stainless steel or PVC, the ball bearings prove their worth as conveyor rollers for deflecting films and labels or for conveying goods. By using wear-resistant, high-performance polymers and thin-walled tubes, they provide a weight saving of up to 48 per cent compared to metallic solutions. Their mass inertia is 42 per cent lower, and therefore the energy required for acceleration is considerably lower and the rollers reach the conveying speed faster.

Online:
24h