- High abrasion resistance
- Black leather
- For use in temperatures from -40°C to + +100°C
- Very flexible
- Easy to replace or retrofit
- Silicone-free
- Asbestos-free
- Standard lengths from stock
Change Language :
The black leather protective jacket is characterised by its extremely high abrasion resistance, making it ideal for demanding applications. It remains flexible and reliable even at extreme operating temperatures from -40°C to +100°C.
Thanks to its simple replacement and retrofitting options, it is particularly user-friendly. The material is also free from silicone and asbestos, which ensures additional safety and environmental friendliness.
We offer this product in standard lengths directly from stock so that you can get it quickly and easily at any time.

Online:
24h