Harnessed CAT6A cables, TPE, connector A: Telegärtner RJ45, connector B: Telegärtner RJ45

CAT9541001 product image
igus-icon-lupe
• Ethernet/CAT6a
• Without inner jacket
• For energy chain applications
• TPE outer jacket
• Bend factor 12.5xd
• Pair and overall shielding
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitCAT9541001
    (4x(2x0.15)C)C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

    Consulting

    I look forward to answering your questions

    Shipping and consultation