Harnessed Profinet cables, TPE, connector A: M12 straight, 4-pin, d-coded, connector B: M12 straight, 4-pin, d-coded, 5m

BUS9041271 product image
igus-icon-lupe
• Profinet
• Star quad structure
• For energy chain applications
• TPE outer jacket
• Outer jacket colour yellow-green
• Bend factor 12.5xd
• Overall shield
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitBUS9041271
    (4x0.38)C