igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
- Specially modified polyamide 6
- Very good self-extinguishing properties
- Free from halogen and cadmium
- High impact resistance and pull-out strength
- High rigidity and compression strength
- Temperature range: from -40°C to +105°C; short-term: +150°C
- Chemical resistance: against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
- Profile G (fine profile - tight bend radii) or D (coarse profile - high pull-out forces)
igus-icon-lieferzeitI-VOHG-48B
48
Coarse profile G - high pull-out strength