igubal® pillow block bearingsigubal® pillow block bearings are particularly easy- to-install bearing units that compensate for misalignments and avoid edge pressure.The housing is made of igumid® G, a particularly impact-resistant, long fibre reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.
In standard spherical bearings, the spherical ball is made from iglidur® W300, a material known for a low coefficient of friction in dry running operations and has an extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
- Maintenance-free dry operation
- High rigidity
- Very high durability under alternating loads
- Compensation of misalignment and edge loads
- Resistant to corrosion and chemicals
- Vibration dampening
- Suitable for rotating, oscillating and linear movements
- Lightweight
Typical applications- Plant construction
- Automation
- Machine tools
- Food industry
- Agricultural
You will find many other areas of application in our industry solutions
When to use it?- When chemical resistance is required
- If a cost-effective alternative is needed
- When dirt-resistant bearings are required
- If misalignments are to be compensated
| When not to use it?- If temperatures are higher than +80°C
- When an integrated fixing collar is required
- When dimensions above 50mm are required
- If rotation speeds of more than 0.5m/s are to be achieved
Use our filter options to find the suitable product |
Application area{HA}
Since igubal® pillow block bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. The igubal® pillow block bearings are also found in electric brushes, awnings, conveyor technology, and bakery machines.
Installationigubal® pillow block bearings are designed for installation with two screws. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors.
Special adjusting rings can be used to fix the shaft.