- Easy installation
- DIN connection size
- Corrosion-resistant
Change Language :
igubal GZRM IG ball stud with female thread – robust metal connection solution
The igubal GZRM IG ball stud with female thread is manufactured from galvanised steel and offers high robustness and durability, ideal for demanding applications. In the standard version, the ball stud is manufactured with a right-hand thread, while a left-hand thread and a version made of stainless steel are available upon request.
It is the perfect solution for the direct connection to pneumatic cylinders and gas struts and is characterised by its simple assembly and compliance with DIN connection dimensions, which allows for trouble-free integration into existing systems. The metal versions also offer excellent corrosion resistance, making them particularly suitable for harsh environments.

Online:
24h