- Material:
igumid G
- High tensile force
- Can be combined
with rod ends of the dimensional series E
- Vibration-dampening
Change Language :
igubal GERMK and GELMK – lightweight, robust and versatile
The igubal GERMK or GELMK clevis joint, manufactured using an injection moulding process and featuring a clevis pin and circlip, is made of the polymer igumid G, which is suitable for temperatures from -40°C to +120°C and can withstand short-term exposure up to +180°C. The clevis joint is characterised by its lightweight design and high stiffness. It is absolutely corrosion-free and can absorb high tensile forces, making it ideal for demanding applications. It can be combined with rod ends of the E dimensional series and offers additional benefits such as vibration and noise dampening. The igubal clevis joints are available for left-hand and right-hand as well as standard and fine threads.
The solid lubricants integrated into the plastic permanently replace external lubrication, whereby the maintenance-free clevis joints offer ecological and economic benefits.

Online:
24h