- Material:
igumid G
- High tensile force
- Can be combined
with rod ends of the E dimensional series
- Vibration-dampening
Change Language :
igubal® clevis joints
igubal® clevis joints consist of a clevis joint with a clevis pin and circlip or spring-loaded fixing clip. The clevis joints are available for left-hand and right-hand threads. In combination with the igubal® rod ends of dimensional series E, these make up joints that are deployed in many different branches of industry – in the food industry, the packaging industry, disposal technology, automation technology and in the automotive industry, among others.
The
clevis joints are corrosion-free and resistant to
chemicals, dirt and dust. In addition, they stand up to the sun's UV radiation and temperatures between -30 and +80°C for years on end without losing any of their running properties or wear resistance.
When to use it?
When not to use it?

Online:
24h