- FDA- and EU10/2011-compliant
- Detectable
- Material: igumid FC
- Insensitive to dust and dirt
- No maintenance or lubrication necessary
- Vibration-dampening
- Lightweight
Change Language :
igubal GEFM FC – spring-loaded fixing clips for the food and pharmaceutical industries
The igubal GEFM Food Contact spring-loaded fixing clip, manufactured using the injection moulding process, is made of the polymer igumid FC, which is magnetically and optically detectable, FDA and EU 10/2011 compliant, as well as suitable for temperatures from -30°C to +100°C and able to withstand short-term exposure up to +140°C. The spring-loaded fixing clip is characterised by its one-part design. This design allows for easy installation and removal, which facilitates use in a variety of applications. The spring-loaded fixing clip can be combined with clevis joints of dimensional series E and offers high strength, which makes it particularly robust and reliable.

Online:
24h