- One-piece design
- Easy installation
- Easy disassembly
- Material igumid G
- Can be used in combination with dimensional series E clevis joints
- High stability
Change Language :
igubal GEFM – robust, one-part spring-loaded fixing clip
The igubal GEFM spring-loaded fixing clip, produced using the injection moulding process, is made of the high-strength polymer igumid G, which is suitable for temperatures from -40°C to +120°C and can withstand short-term exposure up to +180°C. The spring-loaded fixing clip is characterised by its one-part design. This design allows for easy installation and removal, which facilitates use in a variety of applications. The spring-loaded fixing clip can be combined with clevis joints of dimensional series E and offers a high strength, which makes it particularly robust and reliable.

Online:
24h