- Housing material: igumid G
- Spherical ball material: iglidur J
- Extremely space-saving
- With M3 thread or hole for Spax screws
Change Language :
igubal ESTM-SL – the slim and efficient solution
The igubal ESTM-SL pillow block bearing is the slim line version of the ESTM and offers an extremely lightweight and space-saving solution for a wide range of applications. The housing is made of igumid G, an impact-resistant and long-fibre reinforced polymer, which is suitable for temperatures from -40°C to +120°C, and can withstand short-term exposure up to +180°C. The spherical ball of the E dimensional series is made of iglidur J, which is characterised by low moisture absorption and high wear resistance. This combination ensures high performance and a long service life.
The ESTM-SL pillow block bearing is not only cost-effective but also maintenance-free and lubrication-free, which significantly reduces maintenance requirements and lowers operating costs. It is designed for mounting with M3 threads or holes for Spax screws with an outer diameter of 3.5mm.
Thanks to its extremely lightweight and space-saving design, the ESTM-SL pillow block bearing is particularly suitable for applications where weight and space play a crucial role. It offers a reliable and efficient solution for a wide range of applications.
More information about spherical balls:
iglidur J: -50°C to +90°C, short-term +120°C

Online:
24h