- Dimensional series: E based on DIN ISO 12240
- Housing material: iguton G
- Spherical ball material: iglidur X
- Usable up to +200°C
- Compensation of misalignment
- Corrosion-resistant
- Lightweight
- Chemical-resistant
- For underwater use
Change Language :
igubal EFOM HT – flexible and robust for high temperatures
The EFOM two-hole flange bearing offers a multitude of benefits that make it ideal for supporting shafts in various applications and industries. It complies with the E dimensional series and is characterised by maintenance-free dry operation, which makes external lubrication unnecessary and thus offers ecological and economic benefits.
The spherical ball of the EFOM HT is made of iglidur X and the housing is made of the impact-resistant polymer iguton G, which is suitable for temperatures from -40°C to +200°C and short-term exposure up to +240°C.
The EFOM HT two-hole flange bearing is capable of compensating for misalignments and edge loads. With its very light weight, it helps to reduce the overall load on a system and is also corrosion-free, making it ideal for use in demanding environments. Furthermore, the EFOM HT offers excellent vibration damping and is insensitive to dirt and dust, which further increases its reliability and service life.
More information about spherical balls:
iglidur X: -100°C to +250°C, short-term +315°C

Online:
24h