- With 1Nm screw torque, a holding torque up to 10Nm is possible
- Easy to screw onto outer ring
- Part of the extensive modular system
Change Language :
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of proven, tribologically optimised iglidur® materials in combination with rings made of lightweight anodised aluminium.
The PRT-04 with manual clamp is part of the PRT-04 series's modular system. The aluminium clamping block can be attached to any point on the outer ring. The PRT slewing ring bearing can be clamped quickly and easily and prevented from rotating.
The sliding elements made of iglidur® J are outstanding all-rounders. They are characterised by a low coefficient of friction during dry operation. This material also has low moisture absorption and good chemical resistance.

Online:
24h