- High wear resistance and temperature resistance up to 120 °C
- PTFE-free and PFAS-tested
- Easy to process on all DLP and LCD printers
Material profile for Asiga available for download
Material profile for Asiga available for download
iglidur i2000 is an easy-to-process, tribologically optimized 3D printing resin. It offers high wear resistance without the addition of PTFE and is also PFAS-certified. Compared to standard engineering resins, it offers a 50% lower coefficient of friction and a service life that is 50 to 80 times longer. Ideal for precise, wear-resistant machine components in industries that are or may be affected by the EU’s PFAS regulations.
Since skin contact with the liquid resin must be avoided, personal protective equipment is absolutely necessary during application. For best results, be sure to shake the bottle of resin well before use.
Printing Guidelines and Material Profiles
If you use Asiga 3D printers, the material profile for processing iglidur i2000 is stored in the respective material database. You can find the complete processing instructions in the “Downloads” tab and here in the overview.
When is another material more suitable?
Flexural strength (flat printed): according to ISO 178
Wear rate: according to ISO 7148
Online:
24h