New
igus-icon-lupe
- High wear resistance and durability
- Good mechanical properties
- 480 h salt spray test in accordance with DIN EN ISO 9227
igus-icon-lieferzeit-dotIC-01-SM-1200-800-0.5
1.200 - 800 mm
0.5
Our steel plates are provided with a tribologically optimized iglidur powder coating, which achieves particularly low coefficients of friction. The plates can be cut to the desired shape, formed and therefore easily installed in existing systems to reduce wear and friction coefficients of components, e.g. chutes for parcels. This ensures that the system functions smoothly without parcels getting stuck. As an alternative to the plates, you can also obtain coated wire mesh from us.

Online:
24h