The i.Cee² module contains a compact industrial computer for recording, processing, storing and transmitting machine and process data.
It is based on a quad-core processor and designed for continuous operation in automation environments. The power supply is 12V to 24V DC, which allows for use in control cabinets or directly on the machine. For integration into existing systems, the i.Cee² module has digital and analogue inputs and outputs as well as an RS 485 interface for connecting external devices and bus systems. An integrated display and a control element (joystick) are available for local operation and status display. An internal mass storage device permits the continuous recording of measurement and process data. Cross-site access to the recorded data is possible via the integrated communication interface.
The i.Cee² module serves as a central hardware platform for data logging and analysis applications.
*The description refers to the highest equipment variant with integrated modem and 256GB SSD. The range of functions may vary depending on the selected product variant.