drygear® RL-D - the maintenance-free worm gear for versatile applications
The drygear® RL-D worm gears from igus are available in various sizes and designs, thus offering a high degree of flexibility for a wide range of applications. A common design feature of all variants is the integrated centre hole, which permits simple cable feed-through and thereby reduces required installation space.
For all drygear® RL-D worm gears, custom-fit motor kits and proximity switch kits are available, which allow for simple integration into existing systems and significantly reduce assembly effort.
The worm wheel is made of tribologically optimised high-performance plastics and allows for completely lubrication-free dry operation. As a result, the gearboxes are entirely maintenance-free, clean in operation and ideal for applications in which lubricants are not desired or permitted. At the same time, users benefit from high efficiency and a long service life.
All sizes and versions are available for applications with both increased axial and radial load. In addition, the versions can be configured with a one-sided or double-sided turntable at the output, depending on requirements, which allows for flexible adaptation to different design and installation situations.
With their compact design, robust plastic geometry and corrosion-free materials, the drygear® RL-D worm gears are ideal for demanding environments. They combine reliability, maintenance-free operation and design freedom into an economical drive solution made of high-performance plastic.
General Properties:
- Self-locking drive
- Dry operation thanks to tribologically optimised polymers
- Resistant to dirt
- Maintenance-free
- Lubrication-free
- Service life tested in the laboratory
Application areas:
- Orientation of components
- Adjustment of sensors
- Motorised operation of dampers
- Adjustment of valves
- Positioning of camera systems