readycable® data cable suitable for Heidrive 14-007-051-62 M23, basic cable, TPE 6.8xd

MAT9923911 product image
igus-icon-lupe
1. Pressure extruded TPE compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. 2 cores each stranded with short pitch length 5. Flexurally extra strong fine stranded conductor
igus-icon-lupe
1 from 2
MAT9923911 product image
1. Pressure extruded TPE compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. 2 cores each stranded with short pitch length 5. Flexurally extra strong fine stranded conductor
  • For extremely heavy duty applications
  • TPE outer jacket
  • Overall shield
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9923911

Consulting

I look forward to answering your questions

Shipping and consultation