Han 6B connector housing (pin) on Han 6B connector housing (socket), single locking lever, straight at both ends, TPE, flame-retardant

MAT90489366 product image
igus-icon-lupe
  • For extremely heavy duty applications
  • TPE outer jacket
  • Coolant-resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT90489366
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.