- Housing material: igumid G
- Extremely space-saving
- Can be screwed on from below
- Replaceable spherical insert bearing
Change Language :
igubal PA pillow block bearings for imperial bearing inserts – Compact, lightweight and efficient
The igubal PA pillow block bearing for bearing inserts with imperial dimensions combines a compact housing with high functionality. The housing is made of the robust, long-fibre-reinforced polymer igumid G, which is characterised by its impact resistance and durability. The iglidur J spherical insert bearing offers outstanding wear resistance and is ideally suited for maintenance-free applications.
Thanks to a special undercut in the housing, installing and removing the bearing insert is particularly user-friendly: a simple 90° turn via the back of the housing is sufficient for assembly or disassembly.
The PA pillow block bearing in imperial design scores with its lightweight and space-saving type – ideal for applications with limited build chamber or where the total weight is critical. It remains completely maintenance-free and requires no additional lubrication, which keeps operating and maintenance costs low.
Thanks to its extremely lightweight and space-saving design, the PA pillow block bearing is particularly suitable for applications where weight and space play a crucial role. It offers a reliable and efficient solution for a wide range of applications. The dimensioning of the bearing insert follows the DIN 626-1 standard, which ensures easy interchangeability and compatibility.
More information about spherical insert bearings:
iglidur J, injection-moulded: -50 °C to +90 °C, short-term +120 °C