- Very wear-resistant and PFAS-tested
- For environmentally friendly components
- For processing on DLP and LCD printers
Material profile for Asiga 3D printers available for download
Material profile for Asiga 3D printers available for download
If you use an Asiga 3D printers, the material profile for processing iglidur® i2000 is stored directly in the respective material database.
DLP 3D printing resin for wear-resistant parts without PTFE:
iglidur® i2000
The triboresin iglidur i2000 for DLP and LCD 3D printing impresses with good friction and wear properties - completely without PTFE. Compared to standard technical resins, the coefficient of friction is halved resins and the service life is 50 to 80 times longer. iglidur i2000 opens up new possibilities for heavy-duty applications with simultaneous environmental awareness.
The PTFE-free 3D printing resin reduces the environmental impact along the entire value chain and also delivers excellent mechanical properties similar to those of iglidur i3000.
Ideal for companies that want to rely on sustainable and legally compliant materials - especially with regard to upcoming PFAS regulations.
Processing instructions: since skin contact with the liquid resin must be avoided, personal protective equipment is absolutely necessary during processing. For better processing, the bottle with the resin should be shaken well before use.
When to use it?
When not to use it?
Please observe the complete processing instructions for iglidur i2000 resin in the "Downloads" tab.

Online:
24h