Clean SCARA Cable Solution connection to ball screw (45° angled)

TR.CSCS.20.01.16.18.02.1 product image
igus-icon-lupe
  • Allows unrestricted rotation of the hose on the ball screw In a 45° angle
  • If a more space saving option is needed
  • The length of the connection depends on the length of the ball screw of the SCARA robot
  • Enables the connection with igus e-skin®
  • Available for SCARA Robots manufacturer: Epson, ABB, Yaskawa, Fanuc, Denso & Kuka
igus-icon-lieferzeitTR.CSCS.20.01.16.18.02.1
Quantec, big flange | Quantec-2, big flange | KUKA KR 125/3 | KR 150/3 | KR 200/3 | KR 150/2 Series 2000 | KR 180/2 Series 2000 | KR 210/2 Series 2000
Epson