- Outer Ø: 20, 30, 38, 50, 60mm
- Extremely wear-resistant and corrosion-free
- Offers excellent surface protection
- Length tolerance: ±0.5mm
Change Language :
As fully harnessed systems with a tube made of aluminium, carbon, stainless steel, or PVC, the ball bearings prove their worth as conveyor rollers for deflecting films and labels or for conveying goods. By using wear-resistant, high-performance polymers and thin-walled tubes, they provide a weight saving of up to 48% compared to metallic solutions. Their mass inertia is 42% lower, and therefore the energy required for acceleration is considerably lower and the rollers reach the conveying speed faster.
Hard-anodising ensures the best values in terms of wear and corrosion resistance. In addition, the conveyor rollers are characterised by low frictional resistance.
Applications: labelling technology, packaging industry, film deflection
![]()
Tech up:
Cost down:
Proof:
Sustainability:

Online:
24h