- Outer Ø: 20, 30, 38, 50, 60mm
- Highly wear-resistant and corrosion-free
- Offers excellent surface protection
- Length tolerance: ±0.5mm
Change Language :
As fully harnessed systems with a tube made of aluminium, carbon, stainless steel, or PVC, the ball bearings prove their worth as conveyor rollers for deflecting films and labels or for conveying goods. By using wear-resistant, high-performance polymers and thin-walled tubes, they provide a weight saving of up to 48% compared to metallic solutions. Their mass inertia is 42% lower, and therefore the energy required for acceleration is considerably lower and the rollers reach the conveying speed faster.
Hard anodising ensures the best values in terms of wear and corrosion resistance. In addition, the conveyor rollers are characterised by low frictional resistance.
Applications: labelling technology, packaging industry, film deflection
![]()
Tech up:
Cost down:
Proof:
Sustainability:

Online:
24h