xiros® deep groove ball bearings xirodur® B180, double row, stainless steel balls

BB-6000-B180-10-ES-D product image
igus-icon-lupe
BB-6000-B180-10-ES-D technical drawing
igus-icon-lupe
1 of 2
BB-6000-B180-10-ES-D product image
BB-6000-B180-10-ES-D technical drawing
  • Double the load capacity compared to single-row DIN versions
  • Operating temperature: from -40°C up to +80°C
  • Ring material: xirodur® B180
  • Cage material: PA (polyamide)
  • Ball material: Stainless steel


Also available with glass balls

igus-icon-lieferzeit-dotBB-6000-B180-10-ES-D
26
14
10
6000