readycable® control cable suitable for Omron JZSP-CSM22-xx-E-G1, basic cable PUR 6.8xd

MAT9810014 product image
igus-icon-lupe
1. Pressure extruded PUR mixture 2. Flexible braiding made of tinned copper wires 3. Pressure-extruded, gusset-filling TPE mixture 4. Mechanically high-quality TPE mixture 5. Fine-wire stranded made of bare copper wires 6. High tensile strength centre element
igus-icon-lupe
MAT9810014 product image
igus-icon-lupe
1 of 3
MAT9810014 product image
1. Pressure extruded PUR mixture 2. Flexible braiding made of tinned copper wires 3. Pressure-extruded, gusset-filling TPE mixture 4. Mechanically high-quality TPE mixture 5. Fine-wire stranded made of bare copper wires 6. High tensile strength centre element
MAT9810014 product image
  • For heavy-duty applications
  • DNV-certified
  • PUR outer jacket
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (according to DIN EN 50363-10-2)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9810014
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.