igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
56 mm
Max. cable diameter
50 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
75 mm
Bend radius [R]
150 mm
Article Structure & Price Calculation
Off-centre feedinfo
info
Total price
€13.77 / Chain linkplus VAT and shipping charges€151.47
Ready to ship in 72 hours
Parts list
(1)e-chain®
Part No. : R4.56.07.150.0EUR 151.47
Energy tube R4.56 series | Completely closed: openable from one side along the outer radius | Inner height: 56mmApplication
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
igus-icon-lieferzeitR4.56.07.150.075150