iglidur® R, flanged bearing, imperial - RFI

Low-cost material, low coefficient of friction

iglidur® R, flanged bearing, imperial - RFI
iglidur® R, flanged bearing, imperial - RFI drawing
1 from 2
iglidur® R, flanged bearing, imperial - RFI
iglidur® R, flanged bearing, imperial - RFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: RFI-0305-03
  • Material: iglidur® R
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.1875 in
    • d2 0.3125 in
    • d3 0.37 in
    • b1 0.1875 in
    • b2 0.047 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low humidity absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Low-cost material for high-volume production
iglidur® R | Low-cost material, low coefficient of friction
In the development of iglidur® R as a plain bearing material, high performance and very low price were the focus. Especially in the dry operation, low coefficient of friction and wear were to be achieved. Plain bearings made from iglidur® R are supported by a combination of solid lubricants. The PTFE and silicon-free material achieves extremely low coefficient of friction in dry operation and runs largely free of stick-slip effects.

Typical application areas

Motorbike / scooter
Furniture / industrial design
Sport, fitness and rehab

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • When high wear resistance at low loads is required
  • When looking for a very cost-effective bearing
  • When very low coefficient of friction in dry operation are required
  • When edge loads occur
  • When you are looking for low water absorption
  • When PTFE and silicone are not allowed in your application
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?

Consulting

I look forward to answering your questions

Shipping and consultation