iglidur® X, thrust washer, mm - XTM

The chemical and temperature specialist, up to 150 MPa static

iglidur® X, thrust washer, mm - XTM drawing
iglidur® X, thrust washer, mm - XTM
1 from 2
iglidur® X, thrust washer, mm - XTM drawing
iglidur® X, thrust washer, mm - XTM
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XTM-0620-015
  • Material: iglidur® X
  • Shape: Thrust washers
  • Dimensions:
    • d1 6 mm
    • d2 20 mm
    • d4 13 mm
    • d5 1.5 mm
    • s 1.5 mm
    • h 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
Chemical and temperature specialist.
Unsure if it fits?