1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: FSM-0203-03
- Material: iglidur® F
- Shape: Sleeve bearings
- Dimensions:
- d1 2 mm
- d2 3.5 mm
- b1 3 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Resistant to edge pressure
- Resistant to high loads (>60N/mm²)
- Electrically conductive
iglidur® F | Electrically conductive, very pressure-resistant
Highest stiffness and hardness, and particularly conductive. When it comes to the electrical conductivity of materials, especially in applications where electrostatic charging must not occur, iglidur® F is the right choice. In addition, iglidur® F is very pressure-resistant. At room temperature, it can be statically loaded with up to 105MPa.
Typical application areas
- Automotive
- Textile industry
When do I use it?
- If the material needs to be electrically conductive
- For high static pressure loads
When do I not use it?
- When mechanical rework is required
- When maximum wear resistance is required
- When a very low coefficient of friction is required in dry operation
- For use under water
- When a universal material is required
Unsure if it fits?