1 from 3
igus-icon-lupe
igus-three-dimensional-model
- Part number: JPRM-1315-20-025-054
- Material: iglidur® J
- Shape: Guide rings
- Dimensions:
- d1 13 mm
- d2 15 mm
- More iglidur® J parts
- Manufacturing method: Injection moulding
- Service life:
- Excellent wear resistance at room temperature
- Good wear resistance at medium temperatures
- Excellent coefficient of friction
- Low humidity absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould-resistant according to DIN EN ISO 846
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
The iglidur® J plain bearings are characterised by the lowest coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
Unsure if it fits?