drylin® SLW series stainless steel linear module

Ideal for use under extreme conditions

Stainless steel version of the multifaceted SLW linear module series with corrosion-free steel components (1.42305, AISI 316, or AISI 316Ti). In installation sizes 1040 and 2080, the stainless-steel linear module can be delivered with three different plain bearing materials. 

The plain bearing material can be selected: depending on the ambient conditions, you can choose between standard, FDA-compliant or high-temperature plain bearing. 

Plain bearing materials:
iglidur® J = Standard
iglidur® A180 = FDA-compliant
iglidur® X = High temperature up to +250°C


Industries
  • Food industry
  • Packaging industry
  • Chemical industry
SLW-ES technical drawing Click the arrow to enlarge

Stainless steel drylin SLW linear module

SLW-ES-1040

  • Max. stroke length: 750mm
  • Shaft Ø: 10mm
  • Carriage length: 100mm
  • Max. static load capacity:
    • Axial: 700N
    • Radial: 2,800N
Stainless steel drylin SLW linear module

SLW-ES-2080

  • Max. stroke length: 1,000mm
  • Shaft Ø: 20mm
  • Carriage length: 150mm
  • Max. static load capacity:
    • Axial: 1,600N
    • Radial: 6,400N


SLW - the compact - stainless steel version


Technical options for the SLW-ES series





The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH