igubal® angled ball and socket joint igubal® angled ball and socket joints are corrosion-resistant and can be used without problems in harsh environments. In moist or wet environments, they are resistant to weak acids and alkalines. Their resistance to dirt and dust should be noted.
The housing and ball studs are made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
In standard angled ball and socket joints, the spherical cap is made from iglidur® W300 material, known for its low coefficients of friction in dry operation and extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
- Connection for rotating and pivoting movements
- Lightweight
- Easy and quick assembly
- Vibration dampening
- Insensitive to dirt and dust
You will find plenty of additional application areas at our [Link id="9"]