Change Language :

The Apiro® rack and pinion gearboxes can be driven directly by a DC motor via an integrated 
driven directly by a DC motor via an integrated planetary gearbox.
motor.
| Part No. | Nominal torque DC motor [g] | Rated speed DC motor | max. Feed rate [mm/s] | max. Pusher force [N] | Weight [g] | 
|---|---|---|---|---|---|
| RL-A51.0144 | 0.1 | 350 | 150 | 2.5 | 480 | 
| RL-A51.0145 | 0.3 | 112 | 50 | 12.5 | 480 | 
| RL-A51.0146 | 0.5 | 190 | 80 | 25.0 | 720 | 





In person:
Monday to Friday from 09:00 - 17:00
Online:
24h