My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+372 667 5600
dry-tech® bearing technology

+372 667 5600

Safe application of the tunnel boring machine with assistance from igus® e-chain®

Herrenknecht, Germany

Industry: Tunneling machine

e-chain®: 840.30.450.0

Travel: 14 m

Speed: slow

Acceleration: slow

Filling: Crane: approx. 8.5 kg/m


Tunnel boring in defined sections with the assistance of an igus® e-chain system®, which guides the essential hose cables section by section.

Tunnel construction

More on applied products here

Further interesting applications from extremely diverse areas can be found here.