My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+372 667 5600
dry-tech® bearing technology

+372 667 5600

Assembled system in a ship unloader

EMO ship unloader, Holland

Industry: Crane facility

e-chain®: 2 x Heavy-duty roller chain 5050HD.12/18/12.300.0

Travel: approx. 106 m

Speed: 4 m/s

Acceleration: 0.8 m/s²

Filling: Crane: approx. 25 kg/m per chain


Two units of e-chain system® for the supply of the crane drive.
Delivery, installation and maintenance by igus®.

Ship unloading crane

More on applied products here

Further interesting applications from extremely diverse areas can be found here.