Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+372 667 5600
dry-tech® bearing technology

+372 667 5600
EE(EN)

Plastic ball bearing news


Highlight: PVC conveyor roller, metal-free

Ideal for the chemicals and semiconductor industry

Ball transfer unit with long service life

Ball transfer unit with long service life

Service life up to 30 times longer than standard version

Ball transfer unit, metal-free

Ball transfer unit, metal-free

Friction reduced by up to 60% compared to standard version

Ball transfer unit with flange

Ball transfer unit with flange

Lubrication-free, low-maintenance and can be fixed with screws


Pillow block, narrow design

Pillow block, narrow design

Up to 80% less weight than classic metal UCPA bearings

Flanged ball bearing, two holes

Flanged ball bearing, two holes

Up to 78% less weight than classic metal UCFL bearings

Paper guide rings

Paper guide rings

For easy guidance of labels and liners

News from the autumn 2023 trade shows


Aluminium conveyor roller, hard anodised

Very wear-resistant, provides excellent surface protection


Aluminium conveyor roller, non-stick coated

Non-stick for adhesive labels.


Pillow block bearing with xiros spherical insert bearings

Metal-free housing reduces weight




The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH