PMA-COFLEX-LNO
In combination with slotted PMA corrugated tubes and divisible PMA counter nuts GTN. For
retrofits or repairs in mechanical engineering or plant construction
Features:
- Specially modified
polyamide 6
- IP54 one-piece, two-part fitting
- Self-extinguishing
- Free of halogens and
cadmium
- Outstanding impact resistance
- Temperature range: -40 °C to +105 °C;
short-term: up to +160 °C
- Outstanding impact resistance
- Special feature: The tube can also be assembled by pushing the tube into the
pre-assembled fitting
- Delivery: Fitting is delivered open