Fibre-rods | Flexible, spring-loaded above the industrial robot


triflex® R fibre rod module Two fibre-rods within the e-chain® enable the springy movement

Fibre-rod module (only for TRC/TRE.B) - custom solutions with directed pretension

  • Compare with a fishing rod above the robot
  • Produces consistent & directional pretension from 700 to 2000mm
  • Supplied as a pre-assembled component assembly consisting of triflex® R, inserted and fixed fibre-rods
  • No tangling and reduced spinning compared to loose e-chain®
  • Automatic return of the triflex® R to the initial position
Diagram of the triflex® R fibre rod module
1: Fixed version chain links connected to each other to compensate for the relative movement of the fibre-rods within the e-chain®.
 

2: Area for mounting brackets of the universal mounting kit (see accessories)
 

3: Fibre-rod length, which is included in the part number.
 

4: Additional chain (TRE.B or TRC) without fibre-rod (individually adjustable as required and therefore not included with delivery).
 

5: Optional protectors (TR.XX.30) for additional protection of the chain.
 

6: Fibre-rods inside the TRE.B or TRC
 

Info on the right product selection

Recommended maximum lengths of the fibre-rod modules
For seriesmax.
 [mm]
TRE.B/TRC.40800
TRE.B/TRC.501000
TRE.B/TRC.601000
TRE.B/TRC.701200
TRE.B/TRC.851200
TRE.B/TRC.100

1400

TRE.B/TRC.125

1800


 

Part no. structure
e.g. TRE.F.70.1000.1.0.B
TRE  --> Series
F       --> Fibre-rods
70     --> Ø Index
1000 --> Fibre-rod length
1       --> Version
0       --> Colour black
B       --> B Version 4 times stronger 
 

Order fibre-rod TRC (enclosed design)

TRC fibre-rod

length [mm]:

 

Size:

 

Order TRE.B fibre-rod (open design)

TRE.B fibre-rod

length [mm]:

 

Size:

 

Accessories for the correct assembly of the TRC and TRE.B fibre-rod module

Universal installation set

  • Stainless steel angle tube with installation brackets for fastening on the robot
  • Fastening option with mounting brackets to fix the fibre-rod to the angle tube.  
  • Angled tube and fibre-rod can therefore be freely positioned
  • Quick and easy adaptation to new programme sequences of the robot
  • Targeted masking of interfering edges and avoidance of cable loops
  • Guide triflex® R very close to the robot arm or laterally to axis 6 to allow max. rotary movements
Universal_assembly_set_assembled Universal assembly set with TRE.B fibre-rod mounted on a Fanuc M-900iB/360
Universal assembly set_disassembled
Part No. Dim. A [mm] Dim. B [mm] Dim. C [mm] Dim. D [mm] Dim. E [mm] Weight [kg]
ready for shipping from igus Germany in 3-4 working days TR.40.80 74 40 8.4 475 325 3.925 493.14 EUR Add to shopping cart
ready for shipping from igus Germany in 3-4 working days TR.50.80 74 40 8.4 475 325 3.925 505.45 EUR Add to shopping cart
ready for shipping from igus Germany in 24 - 48 hours TR.60.80 74 40 8.4 625 325 5.166 540.78 EUR Add to shopping cart
ready for shipping from igus Germany in 48 - 72 hours TR.70.80 75 80 12.6 875 575 13.242 702.41 EUR Add to shopping cart
ready for shipping from igus Germany in 48 - 72 hours TR.85.80 75 80 12.6 875 575 13.551 753.01 EUR Add to shopping cart
ready for shipping from igus Germany in 48 - 72 hours TR.100.80 75 80 12.6 875 575 13.512 754.73 EUR Add to shopping cart
ready for shipping from igus Germany in 3-4 working days TR.125.80 75 80 12.6 875 575 14.361 1,350.74 EUR Add to shopping cart
ready for shipping from igus Germany in 48 - 72 hours TR.912.099 75 80 12.5 325 625 5.166 308.93 EUR Add to shopping cart
ready for shipping from igus Germany in 48 - 72 hours TR.920.579 75 80 12.5 325 625 5.166 448.55 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Installing the fibre-rod system with universal assembly set

Shorten a fibre-rod yourself

  • Three steps to shorten a fibre-rod
  • The only tools needed are a saw and the e-chain® disassembly tool

ready for shipping from igus Germany in 24 - 48 hours
ready for shipping from igus Germany in 48 - 72 hours
ready for shipping from igus Germany in 3-4 working days

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 - 17:00.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH