Overview of drylin® E products - "E“ as in electric

drylin® E - Product finder and lifetime calculation

After selecting your application parameters the product finder shows an overview of the linear tables and motors that are suitable. The product finder calculates the individual price of the linear axis as well as the motor loads and the life expectancy in cycles. With only a few clicks, you can configure a complete linear axis including motor, supply cable and mounting components.


Show full size
Delivery program:
step motor NEMA17  

drylin® E NEMA 17

The small one with lots of power

This little motor can be impressive with good torque and high speeds. Reliable, rapid movements of smaller loads.

step motor NEMA23  

drylin® E NEMA 23

The most popular stepper motor size

High torque and high speed are the main advantages. This motor is the best choice for most applications in the medium load range.

step motor NEMA23XL  

drylin® E NEMA 23XL

The power motor, medium size

An advanced development of the typical NEMA23 with approximately double the torque. The mounting dimensions are the same as in the NEMA23, so that it can be used on the same mounting face.

step motor NEMA34  

drylin® E NEMA 34

Large size, power package

Applications with high loads should use this large type. Heavy duty or parallel twin rail superstructures are typical working environment.

drylin® E spindle motors  

drylin® E - spindle motors

These are used in stand-alone solutions for customer designs in confined installation spaces.

DC motors - Simply rotate  

drylin® E - DC motors

Simple linear motions can be implemented by DC motors. The motor can be rotated with a battery or a simple power supply unit.

drylin® E encoder motor IP65/IP68  

drylin® E - NEMA23 IP65 & IP68

IP65 (spray water) and IP86 (submerged) stepper motors are ideally suited for applications in wet environments.

drylin® E - gearbox for stepper motors  

drylin® E - gearbox for stepper motors

Implement heavy-duty format adjustments or stroke movements even with smaller motors.

drylin® E accessories

Spacer, motor flange and coupling due to the right linear tabel and motor combinations.

drylin® E accessories    

drylin® E - End- and reference switch

End- and reference switch suitable to drylin® linear axis

drylin® E - End- and reference switch    

GRW-0630 - highly dynamic at small loads

Small and light cantilever axis for "pick & place" applications

GRW-0630 - highly dynamic at small loads    
 

A = igus® step motors

Cost-effective

Maintenance-free solution

Four installation sizes

15 variants


B = Claw coupling
C = Motor flange: connection for stepper motors
D = Ball bearings leadscrew supports
E = Tooth belt, trapezoidal or high helix thread
F = Liners made of maintenance-free iglidur® J
G = Lubrication-free linear guide system using polymer bearings

motor size motor datas possible/recommended axis
belt driven
spindle
NEMA17 Holding torque Mo[Nm]=0,5
flange dimension 42mm
ZLW-0630
ZLW-1040
SAW-0630
SAW-1040
SHT-12
SLW-1040
SLW-1080
NEMA23 Holding torque Mo[Nm]=2,0
flange dimension 56mm
ZLW-0630
ZLW-1040
ZAW-1040
SAW-1040
SHT-12
SLW-1040
SLW-1080
SHT-20
SLW-1660*
SLW-2080*
NEMA23XL Holding torque Mo[Nm]=3,5
flange dimension 60mm
ZLW-0630
ZLW-1040
ZAW-1040
SAW-1040
SHT-12
SLW-1040
SLW-1080
SHT-20
SLW-1660*
SLW-2080*
NEMA34 Holding torque Mo[Nm]=5,9
flange dimension 86mm
ZLW-1660 SHT-20
SLW-1660*
SLW-2080*

* = on request

Because of current order peaks our lead-time will increase temporarily to 6-12 working days for e-chain systems®. We are working intensively on a fast improvement.

igus® OÜLõõtsa 4A
Tallinn 11415
Tel.: +372 667 5600

igus® contact E-Mail

myigus myCatalog

3D-CADOnline catalogProduct finder for linear tablesNews 2016System selection/
Lifetime calculation
VideosApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100.000 products in stock at igus®. igus® shipping and order processing from 7AM to 8PM (Mon-Fri), 8AM-12PM (Sat)!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration