motion plastics for the shipbuilding industry

Tried and tested in numerous applications on the high seas: energy chain systems and bearing components from igus withstand the toughest environments. They work reliably and increase fail-safe machine operation in shipyards, on deep-sea crane ships and working vessels or shore power applications in ports.
 
The advantages of our products:
  • Dry-operating and maintenance-free
  • Strong, yet lighter than steel
  • Resistant to corrosion, seawater, chemicals and UV rays
  • Suitable for use in extreme temperatures
  • Easily assembled, flexible, modular
  • With predictable service life
Vessel and oil rig
news 2022
Modular extender crossbar system for large diameters

Slide profile for the lower run reduces costs by up to 21%

See all the 2022 news? You can find the overview here.

news 2022

igus products for shipbuilding

e-chain E4.1

e-chains E4.1

  • Robust and lightweight
  • Modular design
  • Durable and quiet
  • Straight running and fast assembly
  • Very high rigidity
chainflex cables

Harnessed cables

  • Tested according to corresponding industry standards
  • Ready-to-connect cables with industry-specific connectors
  • 2,750 m² test laboratory
readychains

Ready-to-install harnessed energy supplies

  • 95% less harnessing time
  • Reduce assembly time
  • Reduction in manufacturing costs
  • Minimal amount of logistics work
Rotary module

For fast rotating applications

Integrated strain relief and cable guides in guide trough
twisterchain® technology

Rugged, quiet, for high loads

energy chains for circular movements up to 540°. Quick cable replacement
twisterband HD

Rotary movements up to 7,000°

Stable pin/hook connection for high load and long service life
drylin W ES

Modular linear system

Combination of lubricant-free Tribo-polymers and corrosion-proof stainless steel
drylin R ES

Lubrication-free and corrosion-free

Round guide systems made of stainless steel and sliding elements made from tribo-polymers
iglidur® PRT

Maintenance-free and easily installed

Slewing rings for lubrication-free dry operation. Rotary tables as stainless steel version V4A.

The huge motion plastics sample box

Trying things out made easy: with the igus corner, you always have the most recent motion plastics suitable for your individual industry to hand. 
 
We will bring the display to you, assemble it on request, and fill the compartments with the products of your choice. Or you can set it up yourself. As a permanent exhibition or for a limited period of time.
Order now for free

Successfully in use by our customers


More information


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 - 17:00.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH