Robust energy chains and cables for the mining an bulk handling technology

In the area of bulk handling, equipment must function under tough and dirty conditions and work reliably even in bad weather. We offer polymer components for bulk handling which make that possible and are characterised by their robustness and long service life. These include energy chains, cables and hoses, which are used for example in bucket-wheel excavators, ship loaders, portal scrapers, wagon tipplers, conveyor belts, lifts, silos and funnels. The igus Project Engineering Team will assist you with the sizing, design, construction, project management, reconstruction, installation and commissioning on site. 
Ship unloader

Benefits of igus products:

  • Corrosion-free
  • Cost-effective, modular design
  • Durability with low maintenance
  • Resistant to dirt, sea water, chemicals, extreme temperature
  • Proven, tested material with igus system guarantee
  • Lightweight and high strength
  • TÜV tested
  Tech up Cost down
 
Request a project consultation now

Banner news '22
World's first driven e-chain system for long distances
The e-loop for top drive applications
Mobile shore power outlet for container terminals

See all the 2022 news? You can find the overview here.

Line orange

Suitable products for equipment in bulk handling

Series P4.1 e-chains

e-chain P4.1

  • Travel lengths of 800 m and more are possible
  • High fill weight of up to 30 kg/m
  • Speeds of up to 10 m/s possible
  • Longer service life due to maintenance-free tribo-polymer plain bearings
e-chains® series 4040RHD/5050RHD

e-chain 4040RHD/5050RHD

  • Travel lengths of 1000 m and more are possible
  • Cable loads of up to 50 kg/m are possible
  • Speeds of up to 6 m/s possible
  • Various roller types for optimum application adaption
i.Sense EC.P system

24/7 condition monitoring

  • Continuous push/pull force measured by a special sensor
  • If the force is exceeded, report  if necessary and shutdown the system to prevent damage
Energy supply systems ready for connection

Energy supply systems ready for connection

  • Procurement optimisation: one system, one part number
  • Save time: 95% less harnessing time
  • Reduce assembly time: less machine downtime
Steel guide trough

Steel guide trough

  • For long travels
  • Very tough and reliable
  • For extreme loads
Rotating energy supply

Rotating energy supplies

  • Rotation angle of 540° (on one level)
  • Rotation angles of 900° is possible with MRM version
  • Rotation speed of up to 360°/s
Motor cable CFCRANE

Motor cable CFCRANE

  • For maximum voltages and outputs
  • Flame-retardant
  • UV resistance
  • Oil resistance
CFLG.LB fibre optic cable

CFLG.LB fibre optic cable

  • For heaviest-duty applications with 5 x d
  • Gliding application (horizontal) of 400 m and more
  • UV-resistant, with TPE outer jacket
Pneumatic hose

Pneumatic hoses

  • Abrasion-resistant
  • Oil-resistant
  • Coolant-resistant
  • Halogen-free

Success stories


Further information

Stacker & reclaimer

Our alternative to slip rings, cable reels and festoon systems
Find out more now

Engineering service

From the first sketch to installation and on-site commissioning
Find out more

Installation service

Installation of energy chains with all components, with guarantee
More information

Long travels

Find out more about our e-chain systems for long travels of 1,000 metres and more
Find out more now

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 - 17:00.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH