Linear shaft housing drylin® R

The pillow blocks for drylin® R shaft guide are based on special wear-resistant high-performance plastics that serve as sliding elements. That way, a hygienic and lubrication-free linear shaft system is made possible. The shape of the pillow blocks is not only robust, but they also have identical dimensions to conventional recirculating ball bearing systems, to make a 1:1 replacement with the linear sliding system as easy as possible.

Pillow block products

Linear housing – closed

Linear shaft housing drylin® R
  • Anodised aluminium housing
  • Pre-mounted liner
  • With manual clamp (optional)
  • Optional with adjustable housing
Buy closed linear housing

Linear housing – open

Linear shaft housing drylin® R open design
  • Anodised aluminium housing
  • Pre-mounted liner
  • Optional with manual clamp
  • Also available with floating bearing
Buy open linear housing

Linear housing with flange

Linear housing drylin® R with flange
  • Anodised aluminium housing
  • With round or square flange
  • Also available with floating bearing function
     
Buy linear housing with flange

Why choose drylin® R shaft guides?

Robust

One to one replacement very easy

Thanks to dimensions identical with commercially available shaft guides with recirculating ball bearing systems
Property icon

FDA compliance with stainless steel

Can also be deployed in the food industry and the pharmaceutical industry as hygiene is provided
Property icon

High precision

Thanks to adjustable bearing clearance at the sliding elements
Property icon

Tough and flexible

Thanks to absorbing forces from all directions
drylin® R is especially quiet

Quiet operation

Low vibration and quiet movement 
Property icon

Resistant to dirt

Thanks to lubrication-free sliding elements that push away the dirt on the running surfaces of the shafts

Pillow block with aluminium housing and linear plain bearing

  • Aluminium housing
  • Equipped with drylin R linear plain bearings
  • Tandem design with two linear plain bearings
  • Long or short design
  • Open or closed design
  • Securing of the bearing in the housing by DIN 472 circlips
Buy housing bearing with aluminium housing
Pillow block drylin® R with aluminium housing

drylin® R quad block

For linear shafts that are supported and not supported

  • For linear shafts that are mounted parallel
  • Aluminium housing
  • Also self-aligning
  • With four drylin® R linear plain bearings
  • Optional with further liners
  • Mounting of the bearings in the housing with a circlip according to DIN 472
Buy quad block
Quad block drylin® R for linear shafts

Application examples

banner

drylin® R in commercial vehicle technology

drylin® R transfers the steering movement from the front to the rear wheels. 
To the article
banner

drylin® in the laboratory

The materials used here from the drylin® R product range easily withstand the extreme conditions. 
To the article
banner

drylin® R on wooden shafts

A height-adjustable, tiltable wooden desk.
picture

More application examples

Take a look at some more application examples.
To the articles


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH