Energy chains for special environments


igus energy chains are also advantageous when it comes to demanding ambient conditions - whether cleanrooms, very dusty environments, hot swarf or aggressive chemicals - for every challenge, there is a solution in the e-chain product range. Together with customers, products and plastics were developed, tested and successfully used for innovative applications. From completely sealed RX tubes, small-component low-noise, low-vibration energy supply systems to elastic e-skins for cleanrooms or energy supply systems made of highly developed materials for different flammability classes - here, you can find detailed information on solutions for special requirements.

Cleanroom solutions

Energy chains for cleanrooms Energy chains with ISO Class 1 to 5 certification for cleanroom applications.
Energy chains for cleanrooms

Conductive ESD solutions

Energy chains made of ESD material Energy chains made of special conductive material to prevent static charges.
ESD energy chains

Protection against dirt and swarf

Energy chain system for protection against dirt and chips Energy chains for protection against dirt and swarf, including hot swarf with temperatures of up to 850°C.
Swarf-resistant energy chains

Noise-optimised solutions

Noise-optimised quiet energy chains Our smooth-running energy chains allow for a quiet, trouble-free production process.
Noise-optimised energy chains

Solutions for use in chemicals

Chemically-resistant energy chains Energy chains from igus have been tested for resistance to numerous chemicals.
Chemically-resistant energy chains

Solutions against hot chips and heat

Energy chains for extreme temperatures Energy chains for extreme temperatures: HT energy chains withstand up to 850°C.
Heat-resistant energy chains

Flammability classes of energy chains

Flammability classes of energy chains Tested and certified flammability classes: flammability/UL 94 HB/UL 94 V-2/UL 94 V-0
Flammability of energy chains

Energy chain for the food industry

FDA-compliant energy chain The FDA-compliant energy chain is easy to clean. Red Dot Award Winner 2017.
FDA-compliant energy chain

Energy chains for robots and movement along all axes

Energy chains for robots Energy chains for axes 1-7, especially for demanding multi-axis robots.
Energy chains for robots

Service life monitoring for all e-chains

  • New sensors allow measurement of percentage pin/bore connection abrasion levels
  • Cost reduction through clear measurement of the service life of the product –  avoidance of an early replacement of the e-chain system®
  • Output of service life information and warnings via HMI systems or the local network
  • Transmission of sensor and dynamic data via LoRa module 
Integrated service life monitoring with smart plastics

Easy to find, configure, calculate service life and order

Energy chain configurator

Configurator: configure energy chain with filling

Configure an energy chain according to the cables you want to use. The result is a complete energy supply with cables, interior separation, mounting brackets and more.

Further information
Go to the energy chain configurator
Energy chain configurator

Calculate guaranteed energy chain service life

Calculate the expected service life in double strokes and kilometres. Based on the service life, a customised guarantee certificate is generated for the energy chain you have selected.

Further information
Go to the lifetime calculator

Energy chains used in special environments

Whether dirt, chips, ESD, chemicals or extreme temperatures: igus offers a wide variety of solutions for special applications under special conditions. 

Energy chain sample box

Order a hands-on free sample for your special environment.
Order samples now

More information

Test laboratory for igus® energy chains

Tested!

Every year, 3,000 e-chain tests are performed in order to ensure that they can withstand the hardest of conditions.  

Energy chain catalogue

The e-chain catalogue for direct downloading online!
► Download here (PDF)

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 - 17:00.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH