Bearing technology for the engine compartment

Reduce vibration and corrosion on turbochargers, throttle valves, etc.

Whether it's a variable intake manifold, shift fork, belt tensioner, exhaust gas recirculation valve, throttle valve or turbocharger, things get hot in the engine compartment. To reduce friction and wear in the various applications, the selection of the right plain bearing is of great importance. We would be happy to assist you in your selection.

Requirements for bearings in engine compartment applications:

  • Resistance to engine and gear oil
  • Resistant to heat up to 200°C
  • Resistant to particle abrasion


Advantages of our bearing technology:

  • Cost advantages compared to needle bearings or metal-rolled bearings
  • Vibration dampening
  • No contact corrosion between housing and bearing
  • Ideally suited in combination with plastic shafts
Engine compartment applications automotive

Suitable products

iglidur X

Extremely wear-resistant at high temperatures up to +250°C, very low moisture absorption

iglidur H4

High chemical and temperature resistance -40°C to +200°C

iglidur H1

For high speeds and the lowest coefficients of friction in combination with plastic shafts

Coupling joints

Custom dimensions and designs can be quickly implemented, easy to install

application areas

Plain bearing in the brake booster

Brake boosters

Wear-resistant, low-friction and with excellent temperature and media resistance: plain bearings iglidur H1 and iglidur H4
Plain bearing in the throttle valve

Throttle valve

Perfect replacement for needle bearings: media- and temperature-resistant plain bearings iglidur H1 and iglidur H4 or for very high loads iglidur Z
Plain bearing in the shift fork

Shift fork

With temperature-resistant plain bearings iglidur H4 or iglidur X: no more contact corrosion like with metallic bushings and better dampening
Plain bearing in variable-length intake manifold

Variable intake manifold

Perfect replacement for needle bearings: media- and temperature-resistant plain bearings iglidur H1 and iglidur H4 or for very high loads iglidur Z
igubal coupling joint in turbochargers

Turbocharger

Depending on the material, igubal coupling joints can be used at high temperatures and are therefore perfectly suited for use in turbochargers. They are also dirt-resistant and corrosion-free.
Plain bearing in belt tensioner

Belt tensioner

Dirt-resistant iglidur J plain bearings for high-frequency oscillating movements 

More information

Plain bearings for thermal management

Cost-effective alternative to carbon graphite bearings in coolant pumps and valves
Discover now

Further areas of application

Inside and outside: our dry-tech polymer bearing technology shows its advantages in many places in the car.
Watch now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH